alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Capital Valve & Fitting

Your Authorized Swagelok Sales and Service Center

Ultrahigh Purity IGC II Integrated Gas Components

Ultrahigh-Purity IGC® II Integrated Gas Components

Ultrahigh-Purity IGC® II Integrated Gas Components

The Swagelok® IGC II system consists of lightweight, easy-to-assemble components and standard hardware customizable for any flow configuration. Metal seals help prevent the absorption or permeation of gas, making the system an ideal ultrahigh-purity solution. Complimentary IGC II System Configurator tool simplifies component selection, layout, and ordering.

A typical IGC II system consists of three layers—a substrate assembly, a manifold assembly, and mounting components.

  • The substrate assembly provides the flow path for the process gas through the gas stick
  • The manifold assembly provides the flow path between two or more parallel gas sticks
  • The substrate-manifold assembly accepts any 1.5 in. (38.1 mm) C-ring surface-mount component
  • A conversion plate provides the mounting capacity for a mass flow controller, and a tube port is available to provide a 1/4 in. vertical tube port on a manifold or substrate

Surface-Mount Components

  • Low-pressure diaphragm valves, DP series
  • Bellows-sealed metering valves, BM series
  • Atomic layer deposition valves, ALD valves
  • High-flow regulators, HF series
  • Ultrahigh-purity pressure gauges, PGU series
  • Ultrahigh-purity pressure transducers, PTU series

Gaskets and Gasket Assemblies

Specifications

  • C-ring style seal for a 1.5 in. (38.1 mm) modular system
  • 316L stainless steel material of construction
  • Helium leak-tight integrity to less than 1 × 10–9 std cm3/s

Substrate/Manifold

Specifications

Pressure Rating at 70°F (20°C) 3000 psig (206 bar)
Temperature Rating 248°F (120°C) operating
302°F (150°C) bakeout
Wetted Materials 316L VIM-VAR stainless steel
Internal Surface Finish 5 µin. (0.13 µm) Ra

Discover more about how Swagelok products can work for you. Browse our catalogs or locate a sales and service center.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."