alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Louisiana

Your Authorized Swagelok Sales and Service Center

Standard Panel Designs

Standard Panel Designs

The added value of a Swagelok grab sample solution is that a standard design can be easily customized to your specific process requirements. No need to worry about adjusting your sample because of a system limitation, we get it configured correctly right from the start.

Click on each of the designs below for additional details. The product selection matrix also includes common system criteria to help you make your choice

Grab Sample Module (GSM - Gas)
GSM-G-1(-N) GSM-G-1(-P) GSM-G-2(-N) GSM-G-2(-P)
GSM-G-1(-N)
2-GSM-G-1(-P)-Standard-Gas-Sampler-with-Purge
3-GSM-G-2(-N)-Continuous-Flow-Gas-Sampler-without-Purge

Grab Sample Module (GSM - Liquid)
GSM-L-1(-N) GSM-L-1(-P) GSM-L-2(-N) GSM-L-2(-P)
5-GSM-L-1(-N)-Liquid-wouth-Purge
6-GSM-L-1(-P)-Standard-Liquid-Sampler-with-Purge
7-GSM-L-2(-N)-Continuous-Flow-Liquid-Sampler-without-Purge
8-GSM-L-2(-P)-Continuous-Flow-Liquid-Sampler-with-Purg

Liquid Only Sampling Systems (GSL)
GSL1 GSL2 GSL3 GSL4
9-GSL1-Simple
10-GSL2-Simple-with-Purge
11-GSL3-Continuous-Flow
12-GSL4-Continuous-Flow-with-Purge
GSL5 GSL6 GSL7
13-GSL5-Back-Purge
14-GSL6-Fixed-Volume
15-GSL7-Fixed-Volume-with-Continuous-Flow

Questions?

Call or email your authorized Swagelok representative.

CONTACT MY SWAGELOK REP